ICP‑20100
Achieves industry-leading relative accuracy, sensor throughput, temperature stability, and industry’s lowest pressure noise of 0.4 Pa RMS while attaining the industry’s lowest power consumption of 1.0 µA.
Provides lower power: no current consumption during capacitance measurement. Also provides lower noise: thermal noise of piezo resistors (competition) fundamentally limits sensitivity and resolution.
Package: 2 × 2 × 0.8 mm 10 leads LGA. | | ICP‑10125
Provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability. The pressure sensor can measure pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 8.5 cm, less than the height of a single stair step.
Package: 3.55 × 3.55 × 1.45 mm chimney package with waterproofing gel providing IPx8 waterproofing to 10 ATM. | | ICP‑10101
Provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability. The pressure sensor can measure pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 5 cm, less than the height of a single stair step.
Package: 2 × 2 × 0.72 mm 10 leads LGA. | | ICP‑10111
Provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability. The pressure sensor can measure pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 5 cm, less than the height of a single stair step.
Package: 2 × 2.5 × 0.92 mm 8 leads LGA. |